MARINA PANELS

One of the many products we can offer our customers are the Cutler-Hammer PRL-3A & PRL-4 panels as stand alone units or in one of our substations. All of our busses are made of copper and are load rated, breakers are bolt-on type. Distribution panels can be 120/240V single-phase, 120/208V three-phase, 277/480V three-phase, or 220Y/127V three-phase based on your system requirements. Distribution panels can also have a main breaker or a main lug. Branch circuit breakers are provided based on customer requirements.

Standard Features

  • All Internal Wiring Is Fine Stranded 1000 Volt Insulated Copper
  • Copper Bus Bars
  • All Exterior Hardware Is Stainless Steel
  • Underwriters Laboratories Listed

Available Options

  • NEMA 3R, or 4X
  • Powder Coated or Stainless Steel (316L)
  • Main Breaker up to 1200 Amps
  • Branch Breaker 20 to 1200 Amps
  • Main Lug Only
 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..

Related Links
Buy Accessories and Replacement Parts Online and Save 10%!
Click Here to take survey
National Marine Manufacturing Association
Request a Brochure
Subscribe to Marina/RV Power Newsletter