Because of the high humidity and corrosive conditions of coastal environments, our transformers are wound with Class H heavily insulated copper bar and are double dipped in tough insulating varnish that protects the copper, as well as reduces the hum that is typical in a transformer that is not double dipped. We provide a second overcoat of high temperature epoxy to protect against the severe saltwater environment. We can provide this transformer in single-phase, from 50 to 500 KVA, and three-phase, from 45 to 300 KVA.
Standard Features
- Copper Wound Transformer Coils Double Dipped in High Temperature Baking Varnish
- All Internal Wiring Is Fine Stranded 2000 Volt Insulated Copper
- Copper Terminations
- Marine Transformers with Epoxy Overcoat
- All Copper to Copper Connections
Available Options
- Single-Phase: 50 to 500 KVA
- Three-Phase: 45 to 300 KVA
- Epoxy Overcoat for Marine Applications
- Dual-Phase Option