The Mariner is a lighting bollard that can stand from 1.5 to 4 feet tall and can be used in various applications from marina docks, to landscaped areas, golf courses and beyond. The Mariner will have a lifetime warranty on the engineered resin housing that will withstand the harsh marine and land environments from Alaska to the tropics.
Product Specifications
- Can Be Configured with a 5Watt, 7Watt, 9Watt or 13Watt Fluorescent Bulb
- Mounting Base and Painted Pole Supplied for Desired Height
- Limited Lifetime Warranty on Engineered Resin Housing
- Patent Pending
- Custom Colors Available
- Side Mounted Option