NEWPORT HARBOR MATE

Five years of development and thirty prototype models have yielded this unit, the most innovative mini-power center available. Host to a variety of electrical services, contained in a compact yet strong housing, the Newport Harbor Mate is packed with features.

Standard Features

  • Tough and Durable Resin Housing with UV Inhibitor for Lasting Finish
  • Photocell Controlled 7 & 9 Watt Fluorescent Light (Clear Lens or Amber Lens for Bug Reduction)
  • Designed to Mount on a Dock Box, Piling, or Stainless Steel Stand
  • Copper Bus Bar with a Maximum Rating of 140 Amps

Available Options

  • Available with Single, Dual, or Combination of 30A or 50A Receptacles
  • 20A/125V GFI Receptacle (Max of 2 GFI Receptacles per Pedestal)*
  • Single or Dual Phone, Cable TV, High-Speed Internet Connections
  • Electronic Metering (One or Two Element Meters Available)
  • 316L Stainless Steel Stand
  • LED Lighting

    * 20 Amp GFI receptacles are not to be used for shore power.
 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..

Related Links
Buy Accessories and Replacement Parts Online and Save 10%!
Click Here to take survey
National Marine Manufacturing Association
Request a Brochure
Subscribe to Marina/RV Power Newsletter