The Firehouse is designed to provide added fire safety to RV parks and campgrounds. The Firehouse provides a convenient location and easy access to fire extinguishers and to an optional life ring when installed around pools and waterfront amenities. In addition, the Firehouse provides area lighting for easy identification during an emergency and for security lighting around the unit. The Firehouse can be equipped with an alarm strobe light and siren which are automatically activated when the fire extinguisher cabinet door is opened or the optional life ring is removed.
Standard Features
- Photocell Controlled 13-Watt Fluorescent Light
- Amber Lens for Bug Reduction
- 10 lbs. ABC Type Fire Extinguisher
- Stainless Steel Housing with Oven Baked Enamel Finish with an Engineered Resin Base and Top
- Limited Lifetime Warranty on the Housing
Available Options
- Alarm Strobe Light and Siren
- Optional 24” White or Orange Life Ring for Poolside or Dockside Installations
- 20 lbs. ABC Type Fire Extinguisher