NEWPORT CAMP MATE

The Newport Camp Mate provides many of the features and options of our other full size pedestals, but in a compact self-contained unit. This model provides more mounting options to RV park owners than any other model. It can be mounted to our stainless steel stand either flanged or direct burial, a post, or any wall. It comes standard with a resin housing that will never rust or deteriorate and provides area lighting as well as aiding in hooking up at night. The Newport Camp Mate is UL listed and comes with a limited lifetime warranty on the housing. This unit is especially suitable to many RV park renovation projects as well as new RV parks.

Standard Features

  • Photocell Controlled 7-Watt Fluorescent Light with Amber Lens
  • Lockable Weatherproof Door that Protects Receptacles and Breakers
  • Engineered Resin Housing
  • Limited Lifetime Warranty on the Housing
  • Designed to Mount on a Post, Wall, or an Optional Custom Stand
  • Loop Feed 1/4” Copper Stud Lug Bus Bars that can Accept 2/0 AWG Wire for Camp Mate without Optional Stand
  • Loop Feed Mechanical Bus Bars that can Accept up to 2/0 AGW Wire for Camp Mate on Optional Stand

Available Options

  • 36” Stainless Steel Stand
  • 40” Stainless Steel Pad-Mounted Stand
  • 60” Direct Burial Stainless Steel Stand
  • Telephone (RJ 11)
  • Cable TV
  • High-Speed Internet Connector (RJ 45)
  • Water – Single or Dual 1/4 Turn Brass Ball Valves (Brass “T” connection) with 3/4” Hose Bibs Mounted on Optional Stand
  • Water – Anti-Siphon Backflow Preventer
  • Loop Feed 3/8” Stud Lug Copper Bus Bar for up to 350 MCM Wire with Stand (Recommended for salt water environments)
  • Single Feed Mechanical Bus Bars for up to 350 MCM Wire Available with Stand
  • Digital Electronic Meter
  • Wireless Remote Reading of Electronic Kilowatt Meter
  • Meter Socket Available with Stainless Steel Stands (To accept glass style meter)
 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..

Related Links
Buy Accessories and Replacement Parts Online and Save 10%!
Click Here to take survey
National Marine Manufacturing Association
Request a Brochure
Subscribe to Marina/RV Power Newsletter