PARK LIGHT

The elegant design of the Park Light compliments park landscaping and provides essential lighting required for park safety and security for campground paths, walkways, recreational areas, and even pools. The Park Light has the same 360 degree lighting design as the Powerhouse and an engineered resin housing that will never rust or deteriorate. At 10¢/KWH, it will provide area lighting at a cost of less than 50¢/month and the bulbs will last for about three years. The housing has a limited lifetime warranty, and the unit is UL listed. The Park Light is a perfect lighting fixture for any campground and especially for RV parks with Powerhouse utility centers.

Standard Features

  • Photocell Controlled Dual 13-Watt Fluorescent Light with Amber Lens
  • Engineered Resin Housing with a Two-Part Polyurethane Coating for a UV Resistant, Long Lasting Finish
  • Limited Lifetime Warranty on the Housing
  • Loop Feed 1/4” Stud Lug Copper Bus Bars that can Accept 2/0 AWG Wire

Available Options

  • Clear Lens
  • Photocell Controlled Single or Dual 7-watt or 13-watt Fluorescent Light
  • Phone (RJ 11)
  • Cable TV
  • High-Speed Internet (RJ 45)
  • Water Faucet(s) with 3/4” Hose Bib
  • Water – Anti-Siphon Backflow Preventer
  • Digital Electronic Meter
  • Wireless Remote Reading of Electronic Kilowatt Meter
  • Direct Burial Ground Mounting Stand
  • Custom Paint Color
 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..

Related Links
Buy Accessories and Replacement Parts Online and Save 10%!
Click Here to take survey
National Marine Manufacturing Association
Request a Brochure
Subscribe to Marina/RV Power Newsletter