POWERHOUSE

The Powerhouse RV utility center is our most popular pedestal for single or double RV sites because of its full complement of standard features and available option packages able to meet any user requirement. The housing is made of durable weatherproof engineered resin and will never rust or deteriorate. That’s why it comes with a limited lifetime warranty. Since the Powerhouse can accommodate two RV sites, it’s an economical pedestal for double site installation. This unit is ideal for new, or when retrofitting, full service RV parks.

Standard Features

  • Photocell Controlled 13 Watt Fluorescent Light with Amber Lens
  • Lockable Weatherproof Doors that Protect Receptacles and Breakers
  • Hose and Cable Brackets
  • Engineered Resin Housing with a Two-Part Polyurethane Coating for a UV Resistant, Long Lasting Finish
  • Limited Lifetime Warranty on the Housing
  • Loop Feed Mechanical Bus Bars that can Accept up to 250 MCM Wire
  • Hinged Pedestal Base Providing Easy Access for Installation and Maintenance

Available Options

  • Clear Lens
  • Photocell Controlled Single or Dual 7-watt or 13-watt Fluorescent Light
  • Telephone (RJ 11) for Each Side
  • Cable TV for Each Side
  • High-Speed Internet Connector (RJ 45) for Each Side
  • Water – Single or Dual 1/4 Turn Brass Ball Valves (Brass “T” Connection) with 3/4” Hose Bibs
  • Water Meters with Remote Capability
  • Water – Anti-Siphon Faucet
  • Loop Feed 3/8” Stud Lug Copper Bus Bar for up to 250 MCM Wire (Recommended for salt water environments)
  • Single Feed Mechanical Bus Bars for up to 250 MCM Wire
  • Digital Electronic Meter for Each Side
  • Wireless Remote Reading of Electronic Kilowatt Meters
  • Meter Socket for Each Side Powered (To accept glass style meter)
  • Direct Burial Ground Mounting Stand Stainless or Galvanized
  • Custom Paint Color

Surge Protection
Surgetrap is designed to protect electrical and electronic loads from transients and surge disturbances on your ac power line, such as voltage surges, spikes, and lighting. The Surgetrap has a Lifetime Warranty where Eaton will replace the Surgetrap device at no charge.

  • 175 KA Maximum Surge Current
  • 3500 Joules
  • UL/CSA Listed
  • 3R Enclosure
  • Comes with a Protection Working Indicator Light
  • Factory Installed Integral to Pedestal or Available for Retrofit
 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..

Related Links
Buy Accessories and Replacement Parts Online and Save 10%!
Click Here to take survey
National Marine Manufacturing Association
Request a Brochure
Subscribe to Marina/RV Power Newsletter