POWERHOUSE SS

For long lasting durability and low maintenance, the new stainless steel Powerhouse-SS pedestal is the most resilient power center offered. We have designed a stainless steel pedestal that will meet and exceed all applicable codes and withstand harsh inland and coastal environments.

Standard Features

  • Stainless Steel Housing with a Limited Lifetime Warranty
  • Photocell Controlled 13-Watt Fluorescent Light with Amber Lens
  • Large Removable Access Panel for Easy Installation and Maintenance
  • Weatherproof Doors that Protect Receptacles and Breakers
  • Backlit Faceplate to Aid in Hooking up at Night
  • Hose and Cable Brackets
  • Powder Coated Finish
  • Loop Feed Mechanical Bus Bars that can Accept up to 350 MCM Wire

Available Options

  • Clear Lens
  • Photocell Controlled Single or Dual 7-watt or 13-watt Fluorescent Light
  • Telephone (RJ 11) for Each Side
  • Cable TV for Each Side
  • High-Speed Internet Connection (RJ 45) For Each Side
  • Water – Single or Dual 1/4 Turn Brass Ball Valves (Brass “T” connection) with 3/4” Hose Bibs
  • Water Meters with Remote Capability
  • Water – Anti-Siphon Faucet
  • Direct Burial Stainless Steel Ground Mounting Stand
  • Lockable Doors
  • Loop Feed 3/8” Stud Lug Copper Bus Bar for up to 350 MCM Wire (Recommended for salt water environments)
  • Single Feed Mechanical Bus Bars for up to 350 MCM Wire
  • Digital Electronic Metering for Each Side
  • Wireless Remote Reading of Electronic Kilowatt Meters
  • Meter Socket for Each Side Powered (To accept glass style meter)
  • Four Door Design to Add More Outlets Per Pedestal
 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..

Related Links
Buy Accessories and Replacement Parts Online and Save 10%!
Click Here to take survey
National Marine Manufacturing Association
Request a Brochure
Subscribe to Marina/RV Power Newsletter