RV CAMPGROUND POWER

Known as the leader in electrical control, power distribution, and industrial automation products and services, Eaton is a quality driven company that constantly looks for ways to provide enhanced products and service solutions for their customers. Eaton will be able to provide RV Park developers a complete electrical solution.

Contact Us
Toll Free: (800) 723-8009
Phone: (757) 258-8800
Fax: (757) 258-8805
Email: rvsales@eaton.com

Our Products:
Powerhouse
One of our most popular and powerful RV Park Hookup units, the all-purpose Powerhouse pedestal provides Power for RVs with 13 watts of lighting. It is made with 1/4" thermoplastic and is tested to ANSI/UL 231 Standards.
Powerhouse SS
For long lasting durability and low maintenance, the new stainless steel Powerhouse-SS pedestal is the most resilient power center offered.
Newport Camp Mate
The Newport Camp Mate provides an affordable hookup to single RVs.
Park Light
A low cost alternative to the Powerhouse, the Park Light utilizes the same light assembly as the Powerhouse, yet is only 30 inches tall. The Park Light is attractive and ideal for campground paths and walkways.
Firehouse
The Firehouse is designed to provide added fire safety to RV parks and campgrounds. The Firehouse provides a convenient location and easy access to fire extinguishers and to an optional life ring when installed around pools and waterfront amenities.
RV Parks Mariner

The Mariner is Eaton’s versatile and economical lighting solution! It is a lighted bollard with the following characteristics:

  • Can be used in various applications from RV parks, marina docks, to landscaped areas, pools, golf courses, parking lots and more!.
  • Offered in several different colors including Eaton blue, white, black, brown, army green, and dark green.
  • Available in custom sizes ranging from 1.5 - 4 feet tall.
  • Engineered Resin Housing comes with a limited lifetime warranty, to withstand harsh land and marine environments.
 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..

Related Links
Buy Accessories and Replacement Parts Online and Save 10%!
Click Here to take survey
National Marine Manufacturing Association
Request a Brochure
Subscribe to Marina/RV Power Newsletter