marina power pedestals
   
MARINA POWER AND LIGHTING® PRODUCTS

Eaton's marina power pedestals are the most innovative in the industry. Our marina units are packed with the features you need, and are flexible enough to adjust to your specific requirements.

Contact Us
Toll Free: (800) 723-8009
Phone: (757) 258-8800
Fax: (757) 258-8805
Email: marinasales@eaton.com 

Online Store
Accessories and replacement parts are now available for sale online! Save 10% online!
buy icon

Our Products...
Lighthouse
Lighthouse
One of our most popular and powerful units, the all-purpose Lighthouse pedestal, has a wide range of features.
Lighthouse SS
Lighthouse SS
For the longest lasting marine power pedestals, nothing is better or will last longer in the marine environment than our new stainless steel housing.
Admiral SS
Admiral SS

Truly the flagship of our pedestal line, the Admiral SS, possesses many capabilities.

Newport Harbor Mate
Newport Harbor Mate

The Newport Harbor Mate represents the leading edge of Marina Power and Lighting equipment.

Hatteras Light
Hatteras Light

A low cost alternative to the Lighthouse is the Hatteras Light.

Firehouse
Firehouse

Created as a complete solution for fire and rescue needs, the Firehouse is well-equipped for any marina emergency.

Mariner
Mariner

The Mariner is Eaton’s versatile and economical lighting solution! It is a lighted bollard with many characteristics.

Surge Protection Power Pedestal
Surge Protection Power Pedestal

Surgetrap™ is designed to protect electrical and electronic loads from transients and surge disturbances on your AC power line, such as voltage surges, spikes, and lightning.

Smart Start Pedestal
"Smart Start" Pedestal
The “Smart Start” pedestal is activated by the swipe of a credit card. A credit card enabled kiosk will be centrally located and can control up to 32 power pedestals. When a customer comes in to use a slip, they will enter the slip number and amount of time they would like and will then be required to swipe a card in order to activate the pedestal. Once the chosen time is up, the pedestal will shut down. No more free power!
Marina Substation
Marina Substation
The Marina Substation especially designed for use in a wet environment such a Marinas and RV parks.
Mega Yacht Unit
Mega Yacht Unit
The Mega Yacht dual phase powerpoint unit is unique because it contains both single and three phase power in one unit. It also allows for various options such as telephone, water, digital metering and more.
Ground Fault Monitor
Ground Fault Monitor
The Ground Fault Monitoring System is available to detect fault currents in the AC shore power system that is too low to trip a circuit breaker.
Panels
Panels
Eaton offers the distribution panels as a stand along or as apart of the substation.
Transformers
Transformers
Eaton offers the transformer as a stand along or as apart of the substation.
 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..

Related Links
Buy Accessories and Replacement Parts Online and Save 10%!
Click Here to take survey
National Marine Manufacturing Association
Request a Brochure
Subscribe to Marina/RV Power Newsletter