Advanced 18-pulse, clean power, technology that significantly reduces line harmonics
The Eaton's Cutler-Hammer CPX9000 Clean Power Drives use advanced 18-pulse, clean power, technology that significantly reduces line harmonics at the drive input terminals, resulting in one of the purest sinusoidal wave forms available.
Enhancements to the CPX9000 Clean Power Drives include smaller enclosures and higher temperature ratings that the CP9000 for selected drives.
The CPX9000 drive also delivers True Power Factor - in addition to reducing harmonic distortion, the CPX9000 drive prevents transformer overheating and overloading of breakers and feeders, which enables the application of adjustable frequency drives on generators and other high impedance power systems.
Features and Benefits
New CPX9000 Clean Power Drive features include:
- 25 - 150hp VT drives available in 30" enclosure
- 200 and 250hp VT drives available in 48" enclosure
- 300 - 400hp VT drives available in 60" enclosure
- NEMA Type 1, NEMA Type 1 with Gaskets and Filters
- Input Voltage: 480V
- Complete range of control, network and power options
- Horsepower range: 480V, 25 - 700hp CT; 25 - 800hp VT
- Over ten years of 18-pulse Clean Power experience