HVX9000 HVAC

Cutler-Hammer HVX9000 Series Adjustable Frequency drives by Eaton are the next generation of drives specifically engineered for HVAC, pump, and fluid control applications. The power unit makes use of the most sophisticated semiconductor technology and a highly modular construction that can be flexibly adapted to the customer's needs.

Features:

  • Robust design - proven 500,000 hours MTBF
  • 3% line reactors standard on drives from FR4 through FR9
  • EMI/RFI Filters standard on all drives
  • HOA and Drive/Bypass selector on keypad simplifies control
  • Additional I/O and communication cards provide plug and play functionality
  • NEMA Type 1 and Type 12 enclosures available
  • NEMA Type 12 keypad on all drives
  • UL Listed
 
ALL PRODUCTS
1 
2 
3 
LV DRIVES
1 

Browse Drives Files
Drives Download Library

Services/Support-Need Help?
EatonCare Phone Menu
After Hours
On-lIne Product eXpert
Email a Technical Question
How to buy: Find a Distributor
How to buy: Find a Sales Office