SPI9000 SYSTEMS DRIVES (SPA/SPN)

SPI9000, SPA9000, SPN9000 Drives - DC bus product portfolio

Eaton's Cutler-Hammer common DC bus product portfolio fulfills solution demands with a flexible architecture. Built on the SPX9000 technology, the product family covers a number of front-end units and inverter units in the many power ranges.

Product Range

  • 460V and 690V, 1-1/2 to 2000 Hp

Eaton offers a comprehensive range of common DC bus drive products. The front-end units convert a mains AC voltage and current into a DC voltage and current. The power is transferred from the mains to a common DC bus (and, in certain cases, vice versa). The SPA9000 (active front-end) unit is a bi-directional (regenerative) power converter for the front end of a common DC bus driveline up. An external LCL filter is used at the input. This unit is suitable in applications where low mains harmonics are required. The SPN9000 (non-regenerative front-end) unit is a unidirectional (motoring) power converter for the front-end of a common DC bus drive line-up. The device operates as a diode bridge using diode/thyristor components. A dedicated external choke is used at the input. The unit has the capacity to charge a common DC bus. This unit is suitable as a rectifying device when a "normal" level of harmonics is accepted and no regeneration to the mains is required.

The SPI9000 Inverter Unit is a bidirectional DC-fed power inverter for the supply and control of AC motors. The inverter is supplied from a common DC bus drive line-up. A charging circuit is needed in case a connection to a live DC bus is required. The DC side charging circuit is integrated up to 75 kW (FR4 - FR8) and external for higher power ratings.

Feature / Benefits

  • Comprehensive range available for almost every application
  • UL and cUL listed
  • Meets NEC, NEMA and IEEE standards
  • Alphanumeric keypad available for most drives
  • Air cooling
 
ALL PRODUCTS
1 
2 
3 
LV DRIVES
1 

Browse Drives Files
Drives Download Library

Services/Support-Need Help?
EatonCare Phone Menu
After Hours
On-lIne Product eXpert
Email a Technical Question
How to buy: Find a Distributor
How to buy: Find a Sales Office

Loading Please wait..