High performance for demanding applications
The Eaton Cutler-Hammer SPX9000 Series Adjustable Frequency Drives are the specifically designed for high performance applications. Equipped with high processing power, the SPX9000 can use information from an encoder or a resolver in order to provide very precise motor control. Sensorless vector and simple frequency control are also supported. Typical applications requiring high performance are: master-slave drives, positioning applications, winder tension control and synchronization.
- 208 - 240V , 3/4 - 100 Hp
- 380 - 500V, 1 - 1800 Hp
- 525 - 690V, 3 - 2000 Hp
The core of the SPX9000 is a fast microprocessor, providing high dynamicperformance for applications where good motor handling and reliability are required. It can be used both in open loop applications as well as in applications requiring encoder feedback. The SPX9000 supports fast drive-to drive communication. It also offers an integrated data logger functionality for analysis of dynamic events without the need of additional hardware. Simultaneous fast monitoring of several drives can be done by using the 9000Xdrive tool and CAN communication. In applications where reliability and quality are essential for high performance, the Eaton Cutler-Hammer SPX9000 is the logical choice.
- Robust design - proven 500,000 hours MTBF
- Increased micro-processing power (4 times more CPU capability)
- Integrated 3% line reactors standard
- Encoder feedback
- High resolution analog inputs
- Speed and torque loop capability
- Easy operation
- Standard NEMA Type 12 keypad for drive parameter configuration, monitors, and keypad operation· Additional I/O and communication cards provide plug and play functionality