SS Credit 5.2: Site Development: Maximize Open Space (1 point); EA Prerequisite 1:  Fundamental Commissioning of the Building Energy Systems (Required); EA Prerequisite 2:  Minimum Energy Performance (Required); Minimum IAQ Performance (Required); EA Credit 5:  Measurement & Verification (1 point); EQ Credit 7.1:  Thermal Comfort: Design (1 point)

Close

 
LOW VOLTAGE ADJUSTABLE FREQUENCY DRIVES

A variable frequency drive (VFD) adjusts a motor’s speed to closely match output requirements, resulting in typical energy savings of 10 to 50 percent. Soft start motor controls lower the demands on a motor during start-up, conserving energy and extending the life of the mechanical system.

Adjustable Frequency Drives for every user, application and reason.

It all starts with a commitment to building the right product for every application. Whether it is a standard product from the catalog, or a custom solution, Eaton delivers. That's exactly what you'll find in every product we bring to market. Whether the application calls for an ultra-compact solution, clean power, or future configurability, Eaton's Cutler-Hammer drives answer your Industrial, HVAC, Water/Wastewater Treatment and other application demands. So, whether you're designing a new industrial complex, building a state-of-the-art sports arena or renovating an existing structure, trust Eaton with the right product for every application.

Engineering, manufacturing, support. One source.

The perfect solution goes beyond product. It's engineering, technical expertise, service and marketplace understanding. This balance between product and service ensures Eaton is the one source for every requirement. Backed by the power and breadth of Eaton, and over 50 years of experience with drives, we're the risk-free choice. Our products are manufactured and assembled to ISO 9001: 2000 certification standards and are UL 508C approved.

Industry-leading drive specialists and application engineers know the intricacies of any installation and are available to assist with design, configuration questions, software customization, specification writing and any other drives questions. This unique combination simplifies processes, ensures connectivity and helps keep you competitive. For every drive and application requirement, as well as a full suite of industrial control drives, no one delivers more complete electrical control solutions than Eaton.

NFX9000 Micro Drives
Cutler-Hammer ® NFX9000 adjustable frequency AC Drives from Eaton’s electrical business are designed to provide adjustable speed control of three-phase motors.
MVX9000 Micro Drives
Model MVX9000 sensorless vector adjustable frequency AC Drives are designed to provide adjustable speed control of 3-phase motors.
SLX9000 General Purpose
The Cutler-Hammer SLX9000 Series Adjustable Frequency Drives are the next generation of drives specifically engineered for today's light commercial and industrial applications.
SVX9000 General Purpose
The Cutler-Hammer SVX9000 Series Adjustable Frequency Drives are the compact, modular solution to variable speed applications. They enable a broad range of features and application capabilities.
SPX9000 High Performance
The Cutler-Hammer SPX9000 Series Adjustable Frequency Drives are the specifically designed for high performance applications. Equipped with high processing power, the SPX9000 can use information from an encoder or a resolver in order to provide very precise motor control.
SPI9000 Systems Drives (SPA/SPN)
The Cutler-Hammer common DC bus product portfolio fulfills solution demands with a flexible architecture. Built on the SPX9000 technology, the product family covers a number of front-end units and inverter units in the many power ranges.
LCX9000 Liquid Cooled
The Cutler-Hammer LCX9000 liquid-cooled Drive is our most space-saving AC drive, well suited for locations where air-cooling would be difficult or expensive, or where the installation space is at a premium. The drives are extremely compact and suitable for ships and in the offshore industry, in mines or in the heavy industry.
CPX9000 Clean Power 18 Pulse
The Cutler-Hammer CPX9000 uses advanced 18-pulse, Clean Power technology to significantly reduce line harmonics at the drive input terminals, resulting in one of the purest sinusoidal waveforms available.
HVX9000 HVAC
The Cutler-Hammer HVX9000 Series Adjustable Frequency drives are the next generation of drives specifically engineered for HVAC, pump, and fluid control applications.
HVX9000 Intellipass HVAC
The ultra-compact IntelliDisconnect and IntelliPass with an enclosed HVX9000 drive is the flagship of Eaton’s HVAC offerings. The IntelliDisconnect drive combines a premier quality drive with an integrated circuit breaker disconnect. The IntelliPass is an intelligent drive integrated with a reliable bypass configuration and Cutler-Hammer Intelligent Technologies (IT.) contactors. They are the world’s smallest drive and bypass packages.
Vintage (Obsolete)
Technical documentation, literature and support is still available for vintage drives. For additional support of the AF93 and AF95 Drives and accessories, please contact Advanced Technology Services at 1-877-645-3606.
 
ALL PRODUCTS
1 
2 
3 
LV DRIVES
1 

Browse Drives Files
Drives Download Library

Services/Support-Need Help?
EatonCare Phone Menu
After Hours
On-lIne Product eXpert
Email a Technical Question
How to buy: Find a Distributor
How to buy: Find a Sales Office

Loading Please wait..