SOLID-STATE CONTACTORS

The S511 device is a Semiconductor (Solid-State) Reversing Contactor designed to switch 3-phase motors forward and reverse. Unicore electronics and thermal design ensures high switching capacity and long lifetime.

Application Description
The S511 line of solid-state reversing contactors is specifically designed for high speed operations or when long contactor life is required. The reversing contactors are intended for small motor applications (5 hp and below). The S511 unit can be used in a variety of applications including fans, pumps, conveyors, doors, hoists, cranes, etc. It is designed to be used with a Manual Motor Starter or a full voltage starter. These devices provide the necessary overload protection for the motor and also provide line isolation for the motor. Short-circuit protection can be provided by fuses or circuit breakers.

Features
  • Rated operational voltage up to 480V AC
  • Control voltage ranges of 5 – 24V DC and 24 – 240V AC/DC
  • Unlimited number of START/STOP operations per hour
  • IP20 finger protection
  • AC-3 Current Rating of 10A
  • AC-4 Current Rating of 8A
Benefits
  • Extremely high switching rates possible
  • Very long life expectancy and no contacts or movable parts to replace
  • Compact design (45 mm wide) leads to significant panel savings
 
ALL PRODUCTS
1 
2 
3 
MOTOR CONTROL
1 
2 
Technical Documents
Click here to find additional information about motor control products
Loading Please wait..