XT IEC

Because XT meets IEC, UL, CSA, CCC and CE standards, it is the perfect product solution for applications all over the world. Including non-reversing and reversing contactors and starters as well as overload relays and accessories, XT brings IEC Power Control to a whole new level.

The spacesaving and easy-to-install XT line of IEC contactors and starters is the efficient and effective solution for customer applications from 7–2000A. Enclosed control options include metallic and non-metallic enclosures with circuit breakers or North American or European fuses.

Features and Benefits

Feature: AC and DC devices with the same dimensions achieved with an electronically controlled coil system.
Benefit: Space savings, reduced engineering design time.

Feature: Reduced sealing power consumption for DC contactors due to an electronic coil controller that uses less power.
Benefit: With sealing wattage as low as 0.5W, XT contactors reduce power consumption and generate less heat. This results in lower cooling requirements, the ability to mount more contactors/starters per cabinet and an extended life on pilot devices that carry control signals (pushbuttons, relays, PLC outputs, etc.).

Feature: Integrated suppressors in DC controlled contactors from 7–1000A.
Benefit: Offers reductions in total logistics and inventory costs by limiting the number of products ordered and stocked. Increased installation and maintenance efficiency, as wiring is not required.

Feature: Wide range of DC coil control voltages.
Benefit: IEC and UL standards require that contactors energize from 85 – 110% of the nominal control voltage. XT contactors are designed with an expanded control voltage range as wide as 70 – 120%. This allows them to operate reliably through fluctuations in control voltages.

Feature: Twin terminals with separate sockets in contactors up to 400A.
Benefit: Offers installation and application flexibility when using different size wires. The improved integrity of the connections reduces cabling faults.

CONFIDENTIAL CONTENT

This section contains information for internal company use only. You can view this content because you are currently connected to the Eaton network. Please do not share this information with people outside of the company.

 
ALL PRODUCTS
1 
2 
3 
 
 
MCC Unit Wiring Diagrams
registerRegister here to get a searchable table of MCC Unit Wiring Diagrams.
 
 

Technical Documents
Find additional information about motor control products

Loading Please wait..

Related Links
CE Declarations of Conformity