IEC STARTERS & CONTACTORS

Offering a complete range of products designed for IEC applications, Eaton can meet any OEM's IEC Power Control needs.

With globally rated contactors, starters, overload relays, manual motor protectors and combination motor controllers, XT defines power control. The wide range of applications and suitability for worldwide use call for a variety of operating voltages and ratings as well as reliable AC and DC control options. XT also dramatically reduces mounting and wiring times by allowing standard components to be combined without using tools, quickly and error-free. OEMs expect innovations in electrical engineering to bring them clear advantages by making processes more efficient, from planning and designing through fitting and installation. XT does just that.

Eaton's Cutler-Hammer Intelligent Technologies (IT.) Electro-Mechanical line of contactors and starters is the result of a substantial engineering, manufacturing, and marketing effort involving extensive customer input, combined with new advances in solid-state technology. IT. Electro-Mechanical products have greatly increased functionality, significantly reduced size, and utilize the benefits of 24V DC control. The exclusive Pulse Width Modulation (PWM) control and digital microprocessor generate a minimized DC value, which reduces energy to the contact block and provides the most compact system available.

 
ALL PRODUCTS
1 
2 
3 
MOTOR CONTROL
1 
2 
Technical Documents
Click here to find additional information about motor control products
Loading Please wait..