DCS/PLC
Eaton's offering of Motor Control Centers features the Advantage, IT, Freedom 2100 and now the FlashGard which is the safest Motor Control Center in the industry. The IT styles of MCC offers the industry’s newest communications technology in motor control, communicating on all major industry standard filed busses, along with Cutler-Hammer’s highest quality in manufacturing and service.
Available with communications to fit new and existing applications, the Cutler-Hammer Motor Control Centers are custom-made assemblies of conveniently grouped control equipment primarily used for control of motors and power distribution. Motor Control Centers are designed for 3-phase, 230 volt applications up to 200 horsepower or 3-phase, 600 volt applications up to 400 horsepower.
MCC Motor Control Communication Choices
|
Network Protocol
|
DeviceNet™
|
Ethernet/IP™
|
Modbus® TCP
|
Modbus® Serial
|
PROFIBUS DP
|
|
Topology
|
Trunk Drop
|
Ethernet
|
Ethernet
|
Daisy Chain
|
Daisy Chain
|
|
Metrics
|
63 Devices per Network 150 – 500 Kbaud
|
Devices Limited by Scanner (~250) 10/100 Meg
|
Devices Limited by Scanner (~250) 10/100 Meg
|
32 per Segment
254 with repeaters
Usually < 115 Kbaud
|
32 per Segment
127 with 3 Repeaters 500K to 12Meg
|
|
Advantage 1 bucket 1 node
|
WPONIDNA
|
Gateway
|
Gateway
|
Gateway
|
Gateway
|
|
IT MCC * Many buckets 1 Node
|
D77D-DNA
|
D77D-EIP
|
D77D-EMA
|
D77D-EMA
|
D77D-PNA
|
|
IT FlashGard * Many buckets 1 Node
|
D77D-DNA
|
D77D-EIP
|
D77D-EMA
|
D77D-EMA
|
D77D-PNA
|
|
Freedom 2100 ** 1 bucket 1 node
|
ECIODN or E777 + ECIODN
|
Gateway
|
Gateway
|
E777 + ERS4852MS-2W
|
ECIOPR or E777 + ECIOPR
|
|
Freedom FlashGard ** 1 bucket 1 node
|
ECIODN or E777 + ECIODN
|
Gateway
|
Gateway
|
E777 + ERS4852MS-2W
|
ECIOPR or E777 + ECIOPR
|
|
MP3000 MP-4000 1 node
|
DPONI
|
Gateway
|
Gateway
|
MPONI
|
Gateway
|
“Gateway” refers to an intermediate device that will convert from the protocol of the MCC to the target protocol. In all case this Gateway is included in the MCC if the MCC doesn’t communicate on that target protocol natively.
1 bucket 1 node refers to each starter is an individual node on the target network. Many buckets 1 node refers to having many buckets linked together to one Network Gateway which is the target network node.
* These MCC choices are PowerNet capable with the PXG gateway communicating natively to each bucket.
** These MCC choices are PowerNet capable when used in conjunction with the E777 Modbus communication choice and the PXG gateway.
Data Parameters
| |
Data
|
Graphic
|
|
WPONIDNA DeviceNet
|
Line Currents Average Current Thermal Capacity Fault Codes % Phase Imbalance Status (Run/Fault/Warn/Control/Aux…)
|

|
|
IT MCC Starters DeviceNet Modbus Modbus TCP PROFIBUS EtherNet/IP
|
Average Current (scaled/float) % FLA (Running current/FLA setting) Thermal Capacity Fault/Warning Codes Field Wiring Status Handle position/Breaker status Coil voltage Fault History Status (Run/Fault/Warn/Control/Aux…)
|

|
|
IT S811 Soft Starts DeviceNet Modbus Modbus TCP PROFIBUS EtherNet/IP
|
Line Currents (scaled/float) Average Current (scaled/float) Power Pole Temperatures % FLA (Running current/FLA setting) Thermal Capacity Fault/Warning Codes Field Wiring Status Handle position/Breaker status Coil voltage Fault History Status (Run/Fault/Warn/Control/Aux…)
|

|
|
SVX Drives DeviceNet Modbus Modbus TCP PROFIBUS EtherNet/IP
|
Speed (Hz) Speed (RPM) Torque Current Voltage DC Bus Voltage Temperature Status( Run/Fault/Warn…) Faults More – refer to manual
|

|
|
ECIO DeviceNet PROFIBUS
|
4 inputs (Running/Faulted/Breaker status, user defined) 2 outputs (Run)
|

|
|
E777 DeviceNet Modbus PROFIBUS
|
Line Currents %Thermal Remaining %Current Unbalance Line Voltages %Voltage Unbalance Faults KW Status (Run/Fault/input/output…) More – refer to manual
|

|
|
MP3000
MP4000 DeviceNet Modbus
|
Currents Voltages Power Energy Much More – refer to manual
|

|
|
PXG To PowerNet
|
Data depends on target device Trending Logging Fault Indication and more
|

|
|
Operator Interface
|
Provides local display of motor parameters and system health. This option is available when using Modbus communication.
|

|
|
Logic Control
|
In a single bucket a PLC is provided for local control of the MCC components.
|
 |