Frame A  500hp @ 2400V (pictured above)
900hp @ 4160V
50 D x 65 W x 92 H inches

Frame B - 600 – 1000 hp @ 2300 V
1000 – 2000 hp @ 4160 V
50 D x 95 W x 92 H inches

Frame C - 1250 – 1750 hp @ 2300 V
2250 – 2500 hp @ 4160 V
50 D x 131 W x 92 H inches

Frame D - 2750 – 5000 hp @  4160 V
50 D x 216 W x 92 H inches

Close

 
MEDIUM VOLTAGE ADJUSTABLE FREQUENCY DRIVES

Click the Play button to view an interactive demonstration of the Ampgard SC 9000 Medium Voltage Adjustable Frequency Drive.

Eaton’s Ampgard SC 9000 medium voltage adjustable frequency drives combines innovative technology with the reliable design and construction you’ve come to expect with our Ampgard product line. Designed for use with induction or synchronous motors at 2400 to 4160 volts up to 5000 horsepower, the Ampgard SC 9000 delivers maximum benefits while being the smallest medium voltage drive in the industry.

Exhaustively tested and manufactured and assembled to ISO 9001: 2000 certification standards, the SC 9000 has been designed and constructed for use in the most rigorous, demanding applications.

The benefits shown here are just some of the reasons why the SC 9000 is Best in Class where innovative technology yields real world benefits.

Easy Ampgard Integration.
Available as a fully integrated drive, the SC 9000 can be supplied as a stand-alone drive or directly connected to other Ampgard products in a configuration known as Ampgard Integrated Control - Gear.

Clean and Quiet Power.
The SC 9000’s integrated phase shifting isolating transformer/24 pulse converter, coupled to a 3-level inverter topology, assures minimum component usage and reduces harmonics output.

Smallest Footprint in the Industry.
The SC 9000’s specialized design and high-density packaging yields the smallest footprint per HP in the industry as a fully integrated drive.

Protection Through Technology.
The encapsulated draw-out inverter employs a patented insulation system, which reduces the potential of environmental contamination.

Design Significantly Reduces MTTR.
The SC 9000’s modular roll-in/roll-out inverter design significantly reduces Mean Time to Repair (MTTR).

 
ALL PRODUCTS
1 
2 
3 
 
 
MCC Unit Wiring Diagrams
registerRegister here to get a searchable table of MCC Unit Wiring Diagrams.
 
 

Technical Documents
Find additional information about motor control products

Loading Please wait..