The Model E777 is a solid-state (electronic) overload relay. It is fully programmable for customized protection and is designed to protect 3-phase systems with operating voltages of 190-480VAC (500-600VAC for the Model E777-575). Units with available selections for Class 5, 10, 15, 20, and 30.
- 3-phase voltage monitoring
- 3-phase current monitoring
- 16 programmable set points
- Last four faults
- DeviceNet or Modbus communications
- Optional remote mounted display
- Optional I/O Communication adapter with four inputs and two outputs