The Freedom 2100 incorporates the newest NEMA electromechanical starter in the industry along with the most complete, NEMA rated package of distribution and control equipment.
Application Description
Cutler-Hammer Motor Control Centers are custom-made assemblies of conveniently grouped control equipment primarily used for control of motors and for distribution of power. Motor Control Centers are designed for 3-phase, 230 volt applications up to 200 horsepower or 3-phase, 480 volt application up to 400 horsepower.
Features, Benefits and Functions
Structure Design
Cutler-Hammer Motor Control Centers are 20 inches (508 mm) wide and 90 inches (2286 mm) high with vertical compartments having 72 inches (1829 mm) of unit mounting space in 6-inch (152 mm) increments.
Structure depth is 16 inches (406 mm) or 21-inch (533 mm) deep front mounted only and 21-inch (533 mm) deep for back-to-back mounted units. The unique framed design permits the highest flexibility in component and structure configuration.
Accessibility
All parts and wiring are front asccessible. Terminal blocks are side mounted in each unit. Vertical wireways separate from control units provide safe and convenient access to wiring and conduits without de-energizing any equipment.
Flexibility
Modular, framed design permits structure arrangement to be tailored to exactly meet any control requirements with a minimum of unusable space. Vertical compartments are incremented for maximum space utilization and unit interchangeability. A 6-inch (152 mm) Size 1 starter unit provides users the ability to solve demanding space requirements and still meet all NEMA and UL standards.
Safety
Design tested at the Cutler-Hammer power laboratory to assure maximum protection for control equipment. Engineered to minimize hazards to operating personnel.
UL Listing
Standard structures and units are provided with UL label.
Options and Accessories
Control and Distribution Equipment Packaging
The Freedom 2100 provides the best packaged solutions for the control needs of today?s users. The Freedom 2100?s structural characteristics allows the user to select a complete package of control and distribution equipment in a minimum amount of space. The ability to package a wide range of solid-state products including SV9000 drives, the Intelligent Technology?s Solid-State Reduced Voltage Starters and PLCs meets the most demanding user process needs. The option to provide high ampacity molded case breakers gives the user the flexibility to minimize switchboard or switchgear structures and thereby saves valuable space and reduces design costs. Other packaged products including automatic transfer switches and panelboards, again reduce space requirements and save time and money on equipment and installation costs.
Product Specifications
Structure
- NEMA 1A, 2, 3R or 12 Enclosure
- Copper horizontal bus 600 - 3200A
- Fully rated copper vertical bus 300 - 1200A
- Optional labyrinth barriers for insulated and isolated vertical bus
- Optional side barriers between structures
- Heavy-duty spring-operated quarter turn latch
- 65 kA and 100 kA bus bracing
Units
- Freedom 2100 Motor Starters
NEMA Size 1 through 7
Freedom overload relay
Single-phase protection
Class 10 and 20 protection
Widest heater range with fewest styles in the industry
- Series C HMCP with combination starter ratings of 65 kAIC and 100 kAIC at 480 volts
- Plug-in units up to 400 amperes
- Handle mechanism with positive trip indication
- Side-mounted positive latch terminal block
- 6-inch NEMA Size 1 unit with either HMCP or fusible switch
- Solid-State Reduced Voltage Starters
- Intelligent Technologies
- Adjustable Frequency Drives
AF91
SV9000
- K-Switch visible blade disconnect
30-800A
100 kAIC at 600 volts
- 10250T 30.5 mm Heavy-Duty Oiltight pushbuttons
Product Selection
MCC Operation
The Cutler-Hammer U.S. MCC product line is headquartered in Fayetteville, NC. In Fayetteville, the most progressive engineering in the industry can custom design motor control for the most demanding applications. Most MCCs can be shipped 6 ? 8 weeks after receipt of a released order.
Service Centers
One of the most unique aspects of the Cutler-Hammer MCC operation is the ability to provide customized product to meet delivery requirements through a MCC service center. There are eight regional service centers located throughout the U. S. serving key geographic markets. Each service center has the ability to provide standard NEMA 1 B wired product in as little as 1 to 3 days. Please contact the service center in your area to discuss opportunities and MCC support for your specific marketplace.
Seismic Qualification
Both the Advantage MCC and the Freedom 2100 have been qualified to meet the seismic requirements of both the Uniform Building Code and the California Building Code for equipment operation after seismic activity. This equipment, along with the Cutler-Hammer low and medium voltage switchgear assemblies, medium voltage starter assemblies and low voltage switchboards which meet seismic requirements, provide the user with a complete seismic qualified assemblies package. Please contact your Cutler-Hammer sales engineer for more details.
BID Manager
One of the most exciting new tools developed for the MCC product line is the Bid Manager program. Bid Manager is a PC-based pricing program that is capable of providing complete bills of material, front views and prices for both Advantage and Freedom 2100 MCCs. This program can configure a Motor Control Center to meet a multitude of specific applications and provide accurate bills of material and front view drawings in a matter of moments. The program operates on a user friendly, Windows- based format that offers the most extensive product selection found in the industry. A complete line of adjustable frequency drives and reduced voltage solid-state control, along with insulated case breakers, high ampacity molded case breakers and automatic transfer switches are featured in the program. Control and distribution product can be packaged in a multitude of variations. Please contact your Cutler-Hammer sales engineer for more details.