FREEDOM NEMA

Click the Play button to view a video demonstration of how to add heater packs to a Freedom Series overload relay.

Click the Play button to view a video demonstration of how to change the coil of a Freedom Series contactor.

Click the Play button to view a video demonstration of how to add and remove an auxiliary contact from a Freedom Series contactor.

Freedom Series contactors and starters are available from NEMA Size 00-8 and feature a compact space-saving design, state-of-the-art technology and the latest in high strength, impact and temperature resistant insulating materials. Freedom Series contactors and starters are available in a variety of control system voltages.

Freedom Family Features

  • A single family of contactors and starters suitable for application in both the IEC and NEMA markets. "Two lines, One family" - the best of both worlds.
  • Adjustable Bimetallic Ambient Compensated Overload relays with interchangeable heater packs - available in three basic sizes, covering applications up to 900 hp - reducing the number of different contactor/overload relay combinations that have to be stocked. Fixed heater overloads are optional.
  • A full line of snap-on accessories common to both IEC and NEMA devices - top and side mounted auxiliary contacts, solid-state and pneumatic timers, etc.
  • Straight-through wiring - line lugs at top, load lugs at bottom.
  • Horizontal or vertical mounting on upright panel for application freedom.
  • Screw type power terminals have captive, backed-out self-lifting pressure plates with screws - reduced wiring time.
  • Accessible terminals for easy wiring. Optional fingerproof shields available to prevent electrical shock.
  • Top located coil terminals convenient and readily accessible. 45 mm contactor magnet coils have three terminals, permitting either top or diagonal wiring - easy to replace European or U.S. style starters or contactors without changing wiring layout
  • Encapsulated dual voltage/frequency magnet coils - permanently marked with voltage, frequency, and part number. NEMA Sizes 00-0 have non-encapsulated coils as standard.

Freedom NEMA contactors and starters are designed to NEMA standards and are extremely rugged products and built for any application. Their long electrical/mechanical life is extended through easy maintainability.

  • Meets and exceeds all NEMA, UL, and CSA standards.
  • UL listed: UL File #E1491, Guide #NLDX - Open and NEMA 1, 4, 12 Enclosed
  • CSA Certified: CSA File #LR353, Class #321104 Open and NEMA 1 Enclosed
  • Sized based on standard NEMA classifications.
  • Designed and built for a variety of demanding applications.
  • Easy coil change and inspectable/ replaceable contacts.
  • Adjustable/interchangeable heater packs for flexibility.

Certified Type 2 Coordination
Eaton's Freedom Series IEC starters and NEMA starters are now UL Certified to achieve IEC 947 Type 2 coordination against 100,000 A short circuit fault currents. Any brand of properly selected fuse can be used. Type 2 coordination means that the starter will be suitable for further use following a short circuit fault.

 
ALL PRODUCTS
1 
2 
3 
MOTOR CONTROL
1 
2 
Technical Documents
Click here to find additional information about motor control products
Loading Please wait..