MOTOR INSIGHT OVERLOAD AND MONITORING RELAY

podcastListen to the Motor Insight Overload and Monitoring Relay podcast.

Product Description
Motor Insight™, the first product in the Intelligent Power Control Solutions family, is a highly configurable motor, load and line protection device with power monitoring, diagnostics and flexible communications allowing the customer to save energy, optimize their maintenance schedules, and configure greater system protection, thus reducing overall costs and down time.

Motor Insight is available in 240V, 480V and 600V base units. The add-on communication adapters allow customers the choice of protocols (Modbus, DeviceNet™ and PROFIBUS) and I/O options. The product offering also includes a remote display for improved operator safety and ease of use.

Features

Size/Range

  • Broad FLA range of 1 – 540A
  • Selectable trip class (5 – 30)
  • Three operating voltage options 240V, 480V, 600V

Motor Control

  • 2 output relays
    • 1 Form C SPDT (Fault Relay)
    • 1 Form A SPST (Ground Fault Relay)
  • 1 External remote reset terminal
  • Trip status indicator

Motor Protection

  • Thermal overload
  • Jam protection
  • Current unbalance
  • Current phase loss
  • Ground fault
  • Phase reversal

Load Protection

  • Under-current
  • Low power (kW)
  • High power (kW)

Line Protection

  • Overvoltage
  • Undervoltage
  • Voltage unbalance
  • Voltage phase loss

Monitoring Capabilities

  • Current — Average and Phase RMS
  • Voltage — Average and Phase RMS
  • Power — Motor kW
  • Power Factor
  • Frequency
  • Thermal capacity
  • Run hours
  • Ground fault current
  • Current unbalance %
  • Voltage unbalance %

Options

  • Type 1, 12 remote display
  • Type 3R remote display kit
  • Communication modules
    • Modbus
    • Modbus with I/O
    • DeviceNet with I/O
    • PROFIBUS with I/O
    • Ethernet IP with I/O (Q4 2009)

Value Enhancing Accessories

 
ALL PRODUCTS
1 
2 
3 
 
 
MCC Unit Wiring Diagrams
registerRegister here to get a searchable table of MCC Unit Wiring Diagrams.
 
 

Technical Documents
Find additional information about motor control products

Loading Please wait..