IT. S811 COMMUNICATING SOFT STARTER

Eaton’s Cutler-Hammer® IT. S801 revolutionized the reduced voltage control marketplace with its advanced feature set and small size. In fact, readers of an industry leading control publication rated Cutler-Hammer Soft Starters best in customer satisfaction in March 2004 and April 2006.

The new IT. S811 from Eaton’s electrical business offers all the popular features of the S801, but adds enhanced functionality with the new DIM (Digital Interface Module), communications, metering, monitoring and diagnostics capabilities.  The Cutler-Hammer Intelligent Technologies (IT.) Line of S811 Reduced Voltage Soft Starters is very compact, multi-functional, easy to install and easy to program. Designed to control the acceleration and deceleration of three-phase motors up to 690V, the line is available from 11 amps through 1,000 amps.The S811 is designed to be a complete package combining the SCRs, bypass contactor and overload in one, very compact unit. The S811 is available as a component for panel mounting, in motor control centers or in enclosed control (NEMA Type 1, 3R, 4, 4X, 7/9 and 12). 

The S811 offers an impressive array of advanced protective features. Not only are the protective features selectable, but many offer variable settings allowing the user to fine tune the starter to meet specific system requirements.

The S811 has an easy to use Digital Interface Module (DIM) that allows the user to configure the device and to read system parameters. The DIM includes an LCD display and keypad to scroll through the various menus. The DIM allows the user to modify control parameters, enable or disable protections, set communication variables, monitor system parameters such as line voltages and currents, and access the fault queue.  The DIM can be removed from the S811 and remote mounted. Kits are available to door mount the DIM, enabling users to safely configure, commission, monitor and trouble-shoot the system at the electrical panel without opening the enclosure door. This will help eliminate the possibility of an arc flash incident.

Standards and Certifications

  • IEC 60947-4-2
  • EN 60947-4-2
  • UL Listed (NMFT) – Frame N37 to V85
  • UL Recognized (NMFT2) – Frame V10
  • CE Marked
  • CSA Certified (3211 06)
  • CSA Elevator (2411 01)
 
ALL PRODUCTS
1 
2 
3 
 
 
MCC Unit Wiring Diagrams
registerRegister here to get a searchable table of MCC Unit Wiring Diagrams.
 
 

Technical Documents
Find additional information about motor control products

Loading Please wait..