STARTERS

Vacuum Starters were designed for starting and controlling three-phase, 50/60 Hz, AC motors. Each contact is enclosed in a vacuum bottle to reduce and contain contact arcing. This design offers excellent performance for plugging and jogging applications.

Application Description

The Vacuum Starters are offered in two classifications. They are NEMA rated devices up to 600V AC and Special Purpose rated devices up to 1500V AC. Each device is tested to different standards to serve their market. Typical applications include full voltage control of three-phase squirrel cage motors.

A vacuum starter is affected by atmospheric pressure on the bellows of the vacuum bottles. Up to an altitude of 6600 feet, the starter is designed to tolerate normal variations in barometric pressure. If the starter is to be operated above 6600 feet above sea level, consult your Cutler-Hammer representative.

Features

  • Rugged, compact and lightweight
  • Quiet operation
  • Electrical and mechanical interlocks available
  • Long service life

Benefits

  • Easy maintenance with front removable coil and auxiliaries
  • Eliminate extra surge suppressors with the standard low chop interrupters
  • Plan your preventative maintenance schedule by utilizing the contact wear indicator, standard on all vacuum bottles

Operation

The contact structure of the vacuum break contactor is located inside sealed ceramic tubes that have been evacuated of air. Any arc occurring across the contacts upon opening is automatically extinguished because ionized air is not available to sustain it — the arc breaks when the current passes through zero. The arc typically does not service beyond the first half cycle once the contacts begin to separate. The large arc chutes normally associated with contactors of this size are not required. The ceramic tube with the moving and stationary contacts is called a vacuum interrupter or bottle. There is one bottle for each pole on the contactor. A metal bellows (like a small, circular accordion) within the bottle allows the moving contact to be closed and pulled open from the outside without leaking air into the bottle. Both the bellow and the metal- to-ceramic seals of these state-of-the- art bottles have been refined to the point where the possibility of loss of vacuum has been virtually eliminated.

Standards and Certifications

  • NEMA Devices
    • UL Listed File #E1491, Guide Number NLDX
    • CSA Approved
  • Special Purpose Devices
    • IEC 947-4-1
    • CE Approved EN 60947-4-1
    • UL Listed File #E1491, Guide Number NLDX
    • CSA Approved
 
ALL PRODUCTS
1 
2 
3 
MOTOR CONTROL
1 
2 
Technical Documents
Click here to find additional information about motor control products
Loading Please wait..