Eaton's Cutler-Hammer products for Harmonic Mitigation correct poor power, thereby reducing or eliminating penalties charged by the utility; increase load capacity; and regulate voltage.
Cutler-Hammer Harmonic Filters are available in a wide array of applications, from 240 V AC-115 kV and kvar ratings of 1-15,000.
Because each facility is different and has its unique needs, Eaton can custom design the most appropriate solution that will help you safely reduce energy consumption and diminish or even eliminate power factor penalties. In most cases, the payback is less than two years - many times, it’s less than six months, making it one of the best investments in power quality.