POWER XPERT METERS

Power Xpert Meters detect and analyze potentially costly power quality problems, as well as monitor energy consumption and efficiency in real time throughout a building. Power Xpert Software aggregates information into understandable charts and graphs that allow users to easily identify energy-saving opportunities.

Power Xpert® 4000/6000/8000 Meter Series

Upgrade your Power Xpert® 4000 to a Power Xpert® 6000-
Unleash the full potential of your power quality meter TODAY!

Next Generation Revenue Grade Power Quality Meters

The new Power Xpert® line of Electronic Meters has three main series and each provide unique additional functions.

  • The Power Xpert 4000 Meter
    Provides all the core functions for monitoring power consumption and power quality. This unit uses Delta Sigma technology to oversample circuits at 1024 samples per cycle for extremely accurate measurement of harmonics, power factor, energy consumption, low frequency transient detection/capture and other events.
  • The Power Xpert 6000 Meter
     This meter provides enhanced power quality monitoring with automatic, industry standard trigger settings and plots events on an ITIC (Information Technology Industry Council) performance curve so they can be very easily analyzed.
  • The Power Xpert 8000 Meter
    Adds the ability to capture very fast transients by sampling at 6 MHz-100,000 samples per cycle. That’s a sample every 166 nanoseconds-six samples every millionth of a second, across three input channels as well as neutral-to-ground.

Power Xpert Meter Series Features:

  • Embedded Web Server-see and analyze waveforms, trends, harmonics directly in your web browser or LCD meter graphic display
  • Automatic power quality analysis and trigger setting with built-in ITIC performance curve: detect and capture sags, swells, transients and flicker
  • Accurately detect fast transients that previous generation monitors would miss, by assessing circuit activity at extremely high sampling rates (up to 100,000 samples per cycle)
  • Comprehensive power, energy and demand measurements for 138 standard data points logged
    • Voltage, current: per phase minimum, maximum, average, trend graph analysis, export, print
    • Power: power factor, apparent, real, reactive, frequency
    • Energy, demand: forward, reverse, net, sum, TOU, profile, previous month comparison, graph analysis, export, print
  • Up to 1 millisecond time synchronization and event logging capability for sequence of events analysis
  • At-a-glance view of power quality analysis with patent pending Power Quality Index gauge, statistically derived trending and red-yellow-green indicators for overall power health
  • Energy usage patterns can be effortlessly analyzed with the month-to-month, week-to-week comparison chart. Raw data can be easily exported with the ‘Save Table’ option to other applications such as Excel for further analysis or graphing (firmware v. 12.x.x and higher only)
  • View and understand the sequence of events that have occurred during a period of time. Plot color coded events on captured waveforms to gain insight into the sequence of events from one single cycle to the next one. This provides the user an excellent vantage point to review and compare multiple events at an unprecedented resolution (firmware v. 12.x.x and higher only).
  • Optional 4000 to 6000 meter firmware upgrade available (firmware v. 12.x.x and higher only).
  • 24x7 support with continuous monitoring with a permanently installed meter
  • Reduced cost of power quality monitoring
  • Alarm notifications are also available remotely via e-mail
  • Industry-standard communication protocols, to support a multitude of configurations and third-party software: HTTP, FTP, Modbus RTU, Modbus TCP, SNMP, SMTP, NTP, COMTRADE
  • 1 GB data storage capability
  • Supports Power Xpert software and hardware components
  • ANSI C12.20 accuracy
  • CE and Industry Canada certified

The Power Xpert® Meters can be used in various applications including the following:

Energy Management
  • Reduce Peak Demand Charges and Power Factor Penalties
  • Identify Excessive Energy Consumption
Monitor Circuit Loading
  • Avoid Overloads and Nuisance Overload Trips
  • Maximize Equipment Utilization
  • Manage Emergency Overloads
Identify Power Quality Problems
  • Avoid Damage to Motors
  • Reduce Interruptions to processes
  • Avoid Blown Capacitor Bank Fuses
  • Reduce the Overheating of Transformers and Conductors

Demonstrations
Power Xpert Meter Video Overview
Learn more about how the Power Xpert Meter can benefit your PowerChain. (Video - WMV - 7:04.)
Power Xpert® Meter Video Demonstration
Diagnosing and mitigating a damaging transient voltage surge. (Video - WMV - 3:37.)
Power Xpert™ Live Meter Demo
A Power Xpert Meter offers customers a new level of accessibility to the critical information required to manage your electrical distribution system.
 
ALL PRODUCTS
1 
2 
3 
POWER QUALITY
1 
2 
 
 
Loading Please wait..

Related Links
Power Xpert Architecture Overview (Flash - Video)
PowerXpert Product Registration
Power Xpert Meter Demo
Power Xpert Showcase