Meter Upgrade

Upgrade your Power Xpert® 4000 to a Power Xpert® 6000

Got a Power Xpert Meter 4000 and need more detailed features to monitor your power quality? Unleash the full potential of your power quality meter TODAY!

Do more with what you have with the click of the mouse! You can now transform your existing Power Xpert 4000 into the Power Xpert 6000 Meter which offers close to a dozen enhanced features to help you extend equipment life, prevent downtime, and more..

You may be thinking, “This sounds good, but what exactly are the benefits to me?”

Good question. To help answer this we’ve put together the table below to show you the features and benefits you will realize from a 6000 meter vs. a 4000 meter. Click on each new feature for a more detailed explanation and its benefit to you. After reviewing this information we’re sure you’ll agree that this upgrade is a must have for those expected to do more with what you have.

Feature Power XPert 4000 Power Xpert 4000 w/Upgrade (PX6000)
Event logging
512 MB Standard Memory
1GB Optional Memory
Delta-Sigma D/A Conversion Technology
Harmonics over-sampling (1024 samples per cycle)
Anti-Alias Filtering
Sub-cycle disturbance capturing
dV/dt triggers for sub-cycle oscillatory transients
K-Factor
Crest Factor
Total Demand Distortion (TDD%) current

Total Harmonic Distortion (THD%) voltage

Individual Harmonics

Power Quality Index - Standard
Power Quality Index - Enhanced (includes ITIC events and flicker)
 
Interharmonics
 
ITIC performance curve with automatic ITIC trigger settings with severity counters
 
Event Calendar View
 
Events Timeline View
 
NOTE: These specifications are subject to change without notice and represent the maximum capabilities of the product with all options installed. This is not a complete feature list. Features and functionality may vary depending on selected options, product model and firmware version. Please refer to the technical data sheet and User Manual for detailed specifications.

Next Generation Revenue Grade Power Quality Meters

The new Power Xpert line of Electronic Meters each provide unique additional functions.

  • The Power Xpert 4000 Meter
    Provides all the core functions for monitoring power consumption and power quality. This unit uses Delta Sigma technology to oversample circuits at 1024 samples per cycle for extremely accurate measurement of harmonics, power factor, energy consumption, low frequency transient detection/capture and other events.
  • The Power Xpert 6000 Meter
    This meter provides all the capabilities of the Power Xpert 4000 plus enhanced power quality monitoring with automatic, industry standard trigger settings and plots events on an ITIC (Information Technology Industry Council) performance curve so they can be easily analyzed. Also provides an Events Calendar view for instant insight to the frequency of power events and helps detect reoccurring problems.  View and understand the sequence of events that have occurred during a period of time by selecting on one of the dates in the Events Calendar,

Power Xpert Meter 4000/6000 Series Features:

  • Embedded Web Server-see and analyze waveforms, trends, harmonics directly in your web browser or LCD meter graphic display
  • Automatic power quality analysis and trigger setting with built-in ITIC performance curve: detect and capture sags, swells, and flicker
  • Comprehensive power, energy and demand measurements for 138 standard data points logged
  • Up to one millisecond time synchronization and event logging capability for sequence of events analysis
  • Get an at-a-glance view of power quality with patent-pending Power Quality Index gauge, statistically derived trending and red/yellow/green indicators for overall power health
  • Alarm notifications are also available remotely via e-mail with waveform attached
  • Optional 1 GB data storage capability
  • ANSI C12.20 accuracy

How to upgrade?
Upgrading an existing Power Xpert 4000 meter to a Power Xpert 6000 meter is simple and easy. You start by clicking on the “Buy Now” button below and follow the instructions. Please make sure that you have the following handy and available: your credit card, your Power Xpert 4000 meter serial number and date code (you will be presented with this info if you are using the upgrade link directly from your Power Xpert meter) and your e-mail address.

Once you have completed the purchase, we will send you your new license key information via email that will allow you to complete the upgrade.