Eaton’s Power Xpert 2000 Meters offer a new niche in power quality instruments and comprehensive world-class power and energy measurement and monitoring that reduce day-to-day operating costs and help avoid costly business interruptions.
The Power Xpert 2250 Meter
This meter provides all the core functions for monitoring power consumption and power quality, Ethernet connectivity and onboard gateway card limits. This unit uses D/A technology to sample circuits at 400 samples per cycle for extremely accurate measurement of power factor and energy consumption. In addition, the meter has 256 MB for logging meter data.
The Power Xpert 2260 Meter
This meter adds the ability to monitor total harmonic distortion and the ability to set onboard meter limits. The meter also will illuminate LEDs on the faceplate indicating that a limit has been exceeded and provides 512 MB for data logging.
The Power Xpert 2270 Meter
This meter adds the ability to monitor individual harmonics and visualize waveforms on your desktop using the embedded Web server and raises the storage to 768 MB for data logging.
Meter Series Benefits include:
- Helps you to fully understand the quality of the power that is being delivered throughout the facility. Detailed event information makes it possible to pinpoint the root causes of problems — or prevent them from occurring.
- Redefines the art of measuring and monitoring power quality. Thanks to the latest technologies, these metering instruments are able to measure, trend and analyze while serving Web pages to users over the Internet, along with simultaneous comma separated values (CSV) exporting capabilities. No matter if you are a PhD level power quality engineer or an IT system administrator, these instruments will provide you with the level of information you need, in an easy-to-understand graphical user interface.
- Provides up to 768 MB of storage. In a typical power quality environment, this would provide storage capability for up to 15 years depending on the meter model and frequency of events.
- Local or remote configuration. The meter can be programmed via menus and buttons on the display or remotely using Eaton Configuration software, provided with the meter.
The Eaton configuration software is also for download. Begin the process here.