Renewable Energy (1–10 points); EA Credit 3:  Enhanced Commissioning (1 point); EA Credit 5:  Measurement & Verification (1 point); ID Credit 1–1.4:  Innovation in Design (1–4 points)

Close

 
METERING (IQ AND POWER XPERT)

Harmonics, voltage fluctuations, transient over-voltage conditions and other power anomalies can wreak havoc on equipment and processes. It is essential to fully understand the quality of the power that is being delivered throughout the facility. Detailed event information makes it possible to pinpoint the root causes of problems—or prevent them from occurring. Today's advanced electronic metering products can provide accurate real-time system values, capture waveforms and system events (including transients, flicker, other voltage disturbances and harmonic distortion), and graphically display this data directly on the device and/or through a variety of software products designed for additional and more detailed evaluation, including communicating directly to the meters via the Internet through a standard web browser (Power Xpert® Meters product family).

IQ 100 - 130/140/150
Basic Electrical Meters

Providing the first line of defense against costly power problems, Eaton’s IQ 100 electronic power meters can perform the work of an entire wall of legacy metering equipment utilizing today’s technology.

  • 24-bit AD converters that sample at more than 400 samples per cycle
  • meet ANSI C12.20 standards for accuracy of 0.5 percent
  • confidently used for primary revenue metering and submetering applications
  • direct-reading metered values such as watts, watt demand, watthours, voltage amperes (VA), VA-hours, vars, varhours and power factor
  • Also available in Eaton's Enclosed Meter product

IQ 210/220/230
Electronic Panel Meters

  • Smaller size is ideal for panelboard and switchboard applications where panel space is at a premium and ANSI C12.16 accuracy is required
  • Energy management information provided by direct reading of up to 79 metered values
  • Can be used as a metering transducer for submetering applications

IQ 250/260
Electronic Panel Meters

The IQ 250 and IQ 260 electronic meters provide capabilities you wouldn’t normally expect in an affordable, ultra-compact meter —such as fast sampling rate and accurate metering for a full range of power attributes. In addition, the IQ 250 and 260 meters are “prepared for the future”. Built in slots allow for upgrades to capabilities yet to be developed. 

  • Comprehensive metering
  • High-end accuracy
  • Self-test capability to validate accuracy
  • Large, easy-to-read display
  • Local or remote configuration
  • Industry-standard communication protocols
  • Mix-and-match input/output options
  • Integration with Eaton’s Power Xpert® Architecture
  • Field-upgradeable

IQ Energy Sentinel
Monitors Power and Energy Readings for Series C Breakers

  • Cost-effectively submeters watts, peak demand, and watt-hours within a 1% accuracy level
  • Universal IQ Energy Sentinel available where breaker mounting is not feasible

IQ Universal Power Sentinel
Monitors Complete Electrical System Information

  • Identical features of the IQ Energy Sentinel with the additional capability of cars, VA, amperes, voltage and frequency within a 1% accuracy level

IQ Multipoint Energy Submeter II
Flexible Submetering for Energy Use

  • Provides energy usage information for tenant or process submetering with ANSI C12.16 accuracy
  • User-defined configuration With up to sixteen current inputs, allows monitoring of five 3-phase loads, eight 2-phase loads, or sixteen single-phase loads, and any combination of single, split or 3-phase loads

IQ DP-4000
Full Function Meter

  • Extensive system information provided by direct reading of over 74 metered values
  • Measures %THD for both current and voltage to help find the source of problems
  • Records total energy used and maximum demand to aid in energy management

IQ Analyzer 6600 Series
Revenue Class Meter and Power Quality Analyzer

  • Comprehensive diagnostic and power quality capabilities with over 150 metering values
  • Prevents process disruptions and equipment damage by storing trends, analyzing harmonics and waveform capture
  • Helps identify problems in an electrical distribution system by capturing historical data
  • Controls energy usage and costs through highly accurate energy measurement (ANSI C12.20), onboard energy value storage and time-of-use energy registers

Power Xpert Meter 2000

  • Provides voltage and current trends, export, print and analyze parameters, trend graph analysis, export, print or external software
  • Records your energy usage, profile, export, allowing you to identify peaks to conserve energy usage
  • Secure 2 level user access privileges - Define appropriate security access level per user
  • Uses industry-standard communication protocols, to support a multitude of configurations and third-party software: HTTP, HTTPS, Modbus RTU, Modbus TCP, SNMP, SMTP, NTP

Power Xpert Meter 4000/6000/8000
The Power Xpert Meter 4000/6000/8000 is an Internet enabled (including a built-in Web server), next generation power quality meter with comprehensive power measurement, integrated quality analysis, and energy management features. These meters allow you to use a standard Web browser to surf the meter and visualize a waveform and analyze trends.

  • Accurately detects fast transients
  • Provides early warning of impending problems
  • Allows an At-a-glance view of power quality
  • Reduces power monitoring cost
  • Supports continuous, non-disruptive monitoring
  • Accessible via the Ethernet
  • Uses industry-standard communication protocols

Enclosed Meter
Designed for the IQ 130/140/150, IQ 250/260, and Power Xpert Meter 2000, Eaton’s Enclosed Meter offers mounting and installation flexibility, especially in retrofit applications where no metering compartment or mounting space is available in the existing electrical distribution equipment or where installation time is a premium.

 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..