POWER XPERT® GATEWAY SERIES 1000 CARD - PDUS/RPPS/RPM

Keeping a watchful eye on the status of your power infrastructure can make the difference between a simple, quick fix and a rapidly cascading series of events.  Eaton’s Power Xpert Gateway Series 1000 Card provides Web-enabled, real-time monitoring of three-phase Powerware® Power Distribution Units, Powerware Remote Power Panels, Rack Power Modules, and the Powerware Energy Management System for power quality status and fast response to power-related events.

Data from the Power Xpert Gateway Series 1000 Card can be accessed three different ways-through standard on-board Web pages, Power Xpert Software or third-party software.  The information is presented via an easy-to-use interface that simplifies interpretation of complex power data.  An integral part of Power Xpert Architecture, which provides end-to-end power chain management, the Power Xpert Gateway Series 1000 Card acts as a central point to connect Powerware Power Distribution Units, Remote Power Panels, Rack Power Modules, and Energy Management System to an Ethernet network.

In addition to viewing panel, sub-feed breaker and branch circuit breaker names and settings, you can also edit these parameters. This includes the panel or breaker names, breaker ratings, breaker alarm and warning set points, and percentages.

Features and benefits of the card include:

  • Web-enabled monitoring of power quality data down to the branch circuit level
    Data can be viewed from any location with a Web browser
  • Configure and edit the EMS remotely via the Web interface
    Bring the power of the EMS to your desktop 
  • Data and event logging with time stamp
    Accurate logging for power quality analysis
  • Modbus TCP/IP and SNMP support
    Open communication protocol allows for communication to standard building management and network management systems
  • Customized email messaging for events notification, including data and event logs and periodic “heartbeat” emails
    Direct alarm and event notification to the appropriate person(s) in the organization
  • Easy integration into existing Ethernet infrastructure
    Minimize installation cost
  • Seamless integration of the Powerware Power Distribution Unit and Powerware Remote Power Panel into Power Xpert Software
    Web-enable and monitor all of your equipment, Eaton or other manufacturers, with the Power Xpert Architecture
  • Support of the Powerware Environmental Monitor Probe
    Expanded ability to view temperature, humidity and two contact closures
 
ALL PRODUCTS
1 
2 
3 
POWER QUALITY
1 
2 
 
 
Loading Please wait..