POWER XPERT GATEWAY SERIES 2000 CARD - UPSS

Keeping a watchful eye on the status of your power infrastructure can make the difference between a simple, quick fix and a rapidly cascading series of events. Eaton’s Power Xpert Gateway Series 2000 Card provides Web-enabled, real-time monitoring of select single- and three-phase Eaton Uninterruptible Power Systems (UPSs) for power quality status and fast response to power-related events.

Data from the Power Xpert Gateway Series 2000 Card can be accessed three different ways-through standard on-board Web pages, Power Xpert Software or third-party software. The information is presented via an easy-to-use interface that simplifies interpretation of complex power data. An integral part of Power Xpert Architecture, which provides end-to-end power chain management, the Power Xpert Gateway Series 2000 Card acts as a central point to connect Eaton UPSs to an Ethernet network.

The Power Xpert Gateway Series 2000 card is compatible with Eaton Uninterruptible Power Systems with X-Slot® compatibility; these include the Eaton 5115 RM, 5125, 9125, 9140, 9155, 9315, 93559390, 9395, and BladeUPS®.

Features and benefits of the new card include:

  • Web-enabled monitoring of power quality data
    Data can be viewed from any location with a Web browser
  • Data, event and system logging with time stamp
    Accurate logging for power quality analysis
  • Power quality data via Modbus TCP
    Open communication protocol allows for communication to standard building management systems
  • Intelligent Email Communications
    General event and alarm email notification from individual cards or Collective Notification email for multiple cards in a system, thus greatly reducing the number of overall emails received
  • Real-time power monitoring
    Network managers can view critical device data and make informed decisions
  • SNMP v3 Support
    Easily integrate and manage select Powerware UPSs into third party network management software
  • Easy integration into existing Ethernet infrastructure
    Minimize installation cost
  • Seamless integration of the Powerware UPSs into Power Xpert Software
    Web-enable and monitor all of your equipment, Eaton or other manufacturers, with the Power Xpert Architecture
  • Support of the Eaton Environmental Monitor Probe
    Expanded ability to view temperature, humidity and two contact closures

CONFIDENTIAL CONTENT

This section contains information for internal company use only. You can view this content because you are currently connected to the Eaton network. Please do not share this information with people outside of the company.

 
ALL PRODUCTS
1 
2 
3 
POWER QUALITY
1 
2 
 
 
Loading Please wait..