Power Xpert Software, an integral part of the overall Power Xpert Architecture, is a comprehensive solution for system-level management of your power infrastructure via a Web-browser, from any desktop, on one screen. Power Xpert Software is designed to take the complexity out of managing your power system and provides a clear picture of what is happening at a component, device and system level.
By gathering, presenting and analyzing data in detail, system-wide, Power Xpert Software provides insight into cost savings and downtime prevention.
Because no two organization’s needs are the same, Power Xpert Software is available in two editions:
Power Xpert Software Professional Edition
- Geared towards end users, with built in support for Eaton power distribution products such as switchgear, UPSs, breakers, PDUs, RPPs, meters, relays, VFDs and MCCs among others.
- Eaton products connect with the software directly via an Ethernet connection, while legacy devices use a Power Xpert Gateway to Web-enable their communications
- A subset of third-party meters and devices are supported as standard via the gateway connection
Power Xpert Software Enterprise Edition
- Geared towards advanced power users, system integrators and enterprises with heterogeneous device spectrum and system developers who can take advantage of the included SNMP and Modbus integration development utilities
- Extensive support for third party devices via standard SNMP and Modbus TCP protocols
- Large variety of ready made third-party drop in drivers
Service Packages available with Power Xpert Software
At Eaton we want to make it as easy and non-disruptive as possible to implement our Power Xpert products and hit the ground running. You can choose from several Startup Service Packs the one that fits your needs the best; from partial help to full turn-key solution implementation.
Available Startup Service Packs include the following services:
- Startup scope determination
- Pre-installation checkup
- Installation and configuration
- System test
- Optional hands on training
Key features and benefits of the Power Xpert Software include:
- Deployment validation tool - Run during installation, all key setup requirements are automatically validated.
- Customizable views - Utilizing available tools, the graphical user interface can be customized to display information in your preferred style
- Power Xpert Reporting - Works in conjunction with Power Xpert Software allowing a view past individual measurements, trend graphs and events.
- Alarming and alarm bubble-up - Customize the conditions under which alarms are triggered, including first-line and escalations. Alarm conditions bubble up through the system to allow personnel to identify which device is in alarm and where it is located
- Web-based - Web-based views allow access to critical information from any location via a Web browser
- Extended third-party device support—With SNMP and Modbus Connectors
- Download third-party device drivers—Get them online and drop them in