Eaton's Clipper Power Systems (CPS), Visor series, is a leading-edge surge suppression system designed to be fully integrated on new panels or retrofitted to existing panels. The Visor offers a wide variety of surge current ratings, monitoring features, and enclosure options and is a safe, smart and compact surge protective device (SPD).
Smarter: The Visor Series is an intelligent surge suppression device providing advanced monitoring options. The Visor Series displays can be mounted remotely or directly on the units. Our premium display,
Safer: The Visor is the first TVSS surge protective device to use the patented Thermo-Dynamic Fusing™ System to provide enhanced safety and performance when exposed to periods of low-level fault currents.
Smaller: The superior design and compact size of the Visor series enable the units to be installed in close contact with the equipment being protected. This greatly improves the performance by significantly reducing the let through voltage during transient events.

SuperVisor - Form C, Alarm-Enable/Disable
- Transient counter, push to test
- Power Quality meter (volts, sag, swell, outage)
- Red/Green LED to signal phase protection
AdVisor - Form C, Alarm - Enable /Disable
- Red/Green LED to signal phase protection