COMBINATION TYPE ARC FAULT CIRCUIT INTERRUPTERS
FIRE-GUARD™ Combination Type Arc Fault Circuit Interrupter (AFCI)

The FIRE-GUARD Combination Type Arc Fault Circuit Interrupter (AFCI) is a residential circuit breaker with an integrated processor that recognizes the unique current and/or voltage signatures associated with both parallel and low current arcing faults, and acts to interrupt the circuit. This further reduces the likelihood of an electrical fire.

Cutler-Hammer’s Combination Type Fire-Guard AFCI provides the following:

  • Mitigates low current and high current arcing faults in common installed wiring (Type NMB)
  • Conventional thermal and magnetic overcurrent protection
  • Parallel arcing fault detection and fire mitigation for installed wiring and connected cords
  • Enhanced detection of persistent low current arcing faults with associated mitigation of fire hazards in the cords connected to the outlets

Eaton's exclusive features include:

  • Best in class Combination AFCI Technology, UL1699 certified
  • Advanced self diagnostics via test button
  • Very low power consumption resulting in reduced distribution panel heating
  • Plug-on-Neutral option reducing installation time (CH in 2007, BR available mid 2008)
  • Dedicated AFCI application support group

For complete catalog number references please see the Combination Type AFCI Product Selection Guide to the right. Available products include:

1" 1 Pole Combination Arc Fault
For the 15A and 20A circuits of 1” BR Type loadcenters.*

¾” 1 Pole Combination Arc Fault
For the 15A & 20A circuits of ¾” CH Type loadcenters.*

¾” 1 Pole Combination Arc Fault Plug On Neutral
For the 15A and 20A circuits of ¾” CH Type loadcenters.*

* Recommended to be applied on all 15A and 20A circuits. This cannot be used on shared neutral applications.

Technical Support
1-800-326-9513
afciapps@eaton.com

 
ALL PRODUCTS
1 
2 
3 
RESIDENTIAL PRODUCTS
1 
2 
Loading Please wait..

Related Links
Eaton's AFCI Technology Leadership
NEC Digest
UL - Underwriters Laboratories
NEMA Announces New AFCI Safety Web Site