BR STYLE 1-INCH BREAKERS

Plug-On Type BR Breakers

  • Standard 1-inch per pole package, UL listed 10kA or 22kA interrupting ratings
  • All are Type I.C. (interchangeable) devices, several ratings are SWD and HARC approved
  • Typical ampacity range for BR Breakes is 15 to 150 amperes
 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..