CH STYLE 3/4-INCH BREAKERS

Features, Functions and Benefits

  • Unique sandlewood handles are marked with ON/OFF indication and ampere rating of the breaker.
  • Type CH:
    • 10 to 150 amperes
    • 1-, 2- and 3-pole
    • 1- and 2-pole 120/240 V
    • 3-pole 240 V
    • 10 kAIC
  • Installation flexibility.
  • Solid and stranded wire can be used together.
  • 15 – 60 ampere breakers marked for heating, air conditioning and refrigeration equipment application.
  • Lifetime warranty.
  • Meet UL - 489, CSA, NEMA standards, Federal Spec Classification W-C 375 b/GEN.
  • 3/4-inch (19.1 mm) wide (per pole).
  • Trips to off.
 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..