GROUND FAULT CIRCUIT BREAKERS

Eaton’s Cutler-Hammer ground fault circuit interrupters provide protection from the hazards of electrical shock. Ground fault protection is important when using electrical tools or small appliances that may come in contact with water or grounded plumbing, and are required by the National Electric Code (NEC) in many residential locations including:

  • Bathrooms
  • Kitchens
  • Garages
  • Permanent and Storable Swimming Pools
  • Spas and Hot Tubs

Spa Panels are factory assembled “combination” units that provide ground fault protection as well as a convenient way to turn the pumps off or on. They also feature:

  • Weatherproof, outdoor (NEMA 3R) enclosures
  • Padlockable doors to prevent unauthorized entry
  • A “push to test” button to assure the GFCI is operating
  • The Industry’s best warranties

Ask your installer and/or electrical contractor to specify Cutler-Hammer Spa Panels. And ask about the new 4 – circuit style that allows the use of additional electronic devices such as CD or DVD players.

AFGFTESTER
The AFGFTESTER will serve as a handy troubleshooting tool for contractors and electrical inspectors. The circuit analyzer provides accurate testing of AFCI and GFCI devices while also testing for faulty wiring conditions. Eaton's experience and knowledge of AFCI breakers led to the development of a patented feature of the analyzer. The feature allows the user to verify whether they have a grounded neutral with a simple press of a button. In addition to testing AFCI circuits, this unit provides testing of both 30mA and 5mA GFCI devices. Accessories included with AFGFTESTER are: An alligator clip attachment to test hard-wired circuits that lack a receptacle, such as smoke detectors. An adapter for converting 2 prong receptacles often found in older homes to 3 prong. A light socket adapter for AFCI testing when no receptacle is available. This is ideal for ceiling fans or recessed lighting. Includes a black carrying case. Contact your local home center or Cutler-Hammer electrical distributor to get yours today.
 
ALL PRODUCTS
1 
2 
3 
RESIDENTIAL PRODUCTS
1 
2 
Loading Please wait..