PORTABLE GENERATORS

Trust Eaton's commercial generators to provide dependable backup power on the jobsite. Our portable electric generators can also provide emergency power to your home, or can be used as a recreational generator as well, for camping and other outdoor activities.

All of our portable generators feature:

  • Power surge alternator,
  • Low oil shutdown,
  • Hour Meter, and
  • Super low tone muffler

We offer a range of commercial generators to meet your needs. In addition to the features listed above, specific models offer:

30335 – 4000W Professional Series Generator
(5000 Starting Watts)

  • 7.5HP, 215cc Engine

30336 – 6500W Professional Series Generator
(8125 Starting Watts)

  • 13.0HP, 391cc Engine

30337 – 8000W Professional Series Generator
(10000 Starting Watts)

  • Electric Start
  • Internal Trickle Charger
  • Pressurized Lubrication
  • 16.0HP, 480cc Engine

30338 – 10000W Professional Series Generator
(12500 Starting Watts)

  • Electric Start
  • Internal Trickle Charger
  • Pressurized Lubrication
  • 18.0HP, 570cc Engine

To compare models, download our Pro Series Generators Product Focus.

 
ALL PRODUCTS
1 
2 
3 
RESIDENTIAL PRODUCTS
1 
2 

Find a Contractor

Catalogs

Instructions