|
|
|
ADMIRAL SS
Truly the flagship of our unitized pedestal line, the Admiral SS possesses amperage capabilities up to 500 Amps and voltages of 480/277Three Phase, 120/240 Single Phase and combinations of these receptacles all in one unit to serve nearly any size MegaYacht. Standard Features:
- Heavy Stainless Steel Housing that is Powder Coated with a Polyester Resin and Over-coated with a Heavy Clear Coat
- Hardwire Capability for any One Voltage
- Four 100A Receptacles of any Two Voltage Combinations such as 277/480 Three Phase, 120/208 Three Phase, or 120/240 Single Phase
- When the 100A 120/240V Receptacles are Used, Two 50 Amp 120/240V Receptacles can also be Provided for a Total of 500 Amps
- Photocell Controlled 13 Watt Fluorescent Light with Clear Lens that Provides 360 Degrees of Lighting
- Backlit Faceplate For Easy Receptacle Plug-in at Night
Available Options:
- Dual Phone and/or Cable TV Connections
- 20A / 125V GFI Receptacle (Max of 2 GFI Receptacles per Pedestal)*
- Single or Dual Cat5 High-Speed Internet Connections
- Single or DualWater 1/4 Turn Ball Valves with 3/4” Hose Bibs and Stainless Steel Handles
- Digital Metering Available
- Radio Transmission of Meter Output
|
|
Product Guides
Brochures
Application Tools
Product Specifications
|