|
|
|
FIREHOUSE MARINA
Providing a healthy complement to other safety equipment, the Firehouse is a smart choice for any marina. Standard on the Firehouse are a night light to illuminate the dock and surrounding area, an alarm strobe light with siren, and a fire extinguisher. An optional 24" life ring is available. An innovative feature optional with the Firehouse is a remote control unit that automatically calls selected services when the alarm has been activated. The four-channel transmitter can call medical, fire, police, and general emergency services. Don't get caught off guard in the event of a dangerous situation; equip your Marina with the Firehouse and be prepared. Main Features include:
- 13 watt photocell controlled fluorescent night light to illuminate dock and the fire extinguisher area
- Alarm strobe light and siren are automatically activated when door is open or an optional life ring is removed
- A 10 lb. ABC type fire extinguisher located in each cabinet
- Easy access to fire extinguisher through a hinged clear polycarbonate door
- Aluminum housing with oven-baked enamel finish with polycarbonate base and top
- Optional 24" life ring
- Optional remote control unit automatically calls selected emergency services
|
|
Product Guides
Brochures
Product Specifications
|