The Hatteras Light and the Lighthouse use the same light assembly, providing a 360 degree light pattern. This light pattern is important in a marina because it lights both the dock and finger piers, yet does not shine in the boats because it's directed downward. Best of all, the bulb will last about 3 years and costs about 30 cents per month to operate.
The Hatteras Light is just 30" tall, and can be equipped with two 20 amp GFI or two 30 or 50 amp marine receptacles or a combination of 20, 30, and 50 amp receptacles. Introduced in 1993 and with thousands in service, this popular unit offers a low cost alternative to the Lighthouse for smaller boat applications. The attractive Hatteras Light will welcome your guest in style. They're great not only for marinas, but also for your dock, pool, lawn and deck area. To guarantee durability, the Hatteras has also been tested by Underwriters Laboratories.
Main Features include:
- Photocell controlled 13 watt fluorescent light provides 360 degree lighting
- 20 amp GFI duplex receptacle and thermal magnetic circuit breaker
- 30 amp 125v marine twist lock receptacle and thermal magnetic circuit breaker
- 50 amp 125/250v marine twist lock receptacle and thermal magnetic circuit breaker
- Hose bib and adapter/cable brackets
- Tough thermoplastic housing with two-part polyurethane paint with UV inhibitor
- Rated up to 100 amps with loopfeed copper bus bars
- 7.5" square mounting base and a maximum diameter of 13.5" around top of pedestal
- Easy replacement of breakers, receptacles, meters, and lights
- Hinged base and top allow for unit to be pre-wire, saving installation time over units that have separate bases
- TV/phone connections with weatherproof cover
There are several options available:
- 1 or 2-30A receptacles
- Single 50A receptacle
- Single 30A and single 50A receptacle
Other options available: Call us and let us help you with your special power requirements.