LIGHTHOUSE SS

For the longest lasting marine power pedestals, nothing is better or will last longer in the marine environment than our new stainless steel housing. We have worked more than two years to design a stainless steel pedestal that would meet all the codes and marine requirements, yet be easy to install and most importantly be maintenance free and user friendly.

Main Features include:

  • Available with Lockable doors that fully close
  • Photocell controlled 13 watt fluorescent light provides 360 degree lighting availabe in in clear or amber lenses
  • Corrosion resistant fine stranded tin plated copper wire for flexibility
  • Hose and cable brackets and 3/4 inch hose bibs with stainless steel handles
  • Maintenance free stainless steel housing with Lifetime Warrant
  • Rated 250 to 500 amps with copper bussing which allows for 20, 30, 50 amp receptacles
  • Electronically metered for direct or computer readouts
  • Easy replacement of breakers, receptacles, meters, and lights
  • Hinged base and top allow for unit to be pre-wire, saving installation time over units that have separate bases
  • Dual water hook-ups and TV/phone connections

There are several options available:

  • Up to 4-30A receptacles
  • Up to 4-50A receptacles
  • Any combination of 30A and 50A (up to 4 receptacles)
  • 1 or 2-100A receptacles
  • 1-100A and 2-50A, or 2-30A receptacles

Other options available: Call us and let us help you with your special power requirements.

 
RELATED INFORMATION
All Products
1 
2 
3 
Product Guides

Brochures

Application Tools

Product Specifications

Related Links
National Marine Manufacturing Association