NEWPORT HARBOR MATE

Five years of development and thirty prototype models have yielded the most innovative mini-power center available. The Newport Harbor Mate represents the leading edge of Marina Power and Lighting equipment with more features than any other unit for its size. This rugged unit can be mounted on a piling, a dock box, or a pedestal. As with all Eaton's Marina Power and Lighting equipment, it meets the strict Underwriters Laboratories standards.

Main Features include:

  • Receptacles surface-mounted at top of unit for easy replacement and meet NFPA 303 3-14.1c's required 24" above the dock when mounted on a 30" dock box
  • 30/50/20 amp receptacles available
  • Downward indirect lighting
  • Loopfeed copper bus bars
  • Easy-mounting brackets for piling, dock box, pedestal, or covered dock uprights
  • Phone & cable TV outlets available
  • Thermoplastic housing with limited lifetime warranty
  • Door hinge not pop riveted
  • Housing completely non-conductive
  • Stainless Steel Stand available
  • Water available with pedestals (with stainless steel stand)

There are several options available:

  • Only up to TWO 30A receptacles
  • Only up to TWO 50A receptacles
  • Any combination of 30A and 50A (up to TWO twistlock receptacles)
  • 20A GFI receptacles available

Other options available: Call us and let us help you with your special power requirements.

 
RELATED INFORMATION
All Products
1 
2 
3 
Product Guides

Brochures

Application Tools

Product Specifications

Related Links
National Marine Manufacturing Association