SURGE PROTECTION POWER PEDESTAL

Surgetrap™ is designed to protect electrical and electronic loads from transients and surge disturbances on your AC power line, such as voltage surges, spikes, and lightning.

  • 175 KA Maximum Surge Current
  • 3500 Joules
  • UL/CSA Listed
  • 3R Enclosure
  • Comes with a Protection Working Indication Light

The Surgetrap™ has a Lifetime Warranty where Eaton will replace the device at no extra charge.  If you buy the power pedestal factory installed from Eaton’s manufacturing facility, we will extend the warranty on all internal components of the Lighthouse or Lighthouse SS power pedestal for three years as opposed to the two year warranty.

We can also provide you with the installation kit for the Lighthouse or Lighthouse SS Power Pedestal to retrofit your marina.

 
RELATED INFORMATION
All Products
1 
2 
3 
Product Guides

Brochures

Related Links
National Marine Manufacturing Association