MARINA POWER AND LIGHTING® PRODUCTS

Eaton's marina power pedestals are the most innovative in the industry. Our marina units are packed with the features you need, and are flexible enough to adjust to your specific requirements.

Contact Us
Toll Free: (800) 723-8009
Phone: (757) 258-8800
Fax: (757) 258-8805
Email: marinasales@eaton.com 

Our Products...
Lighthouse
One of our most popular and powerful units, the all-purpose Lighthouse pedestal, has a wide range of features.
Lighthouse SS
For the longest lasting marine power pedestals, nothing is better or will last longer in the marine environment than our new stainless steel housing.
Admiral SS

Truly the flagship of our pedestal line, the Admiral SS, possesses many capabilities.

Newport Harbor Mate

The Newport Harbor Mate represents the leading edge of Marina Power and Lighting equipment.

Hatteras Light

A low cost alternative to the Lighthouse is the Hatteras Light.

Firehouse

Created as a complete solution for fire and rescue needs, the Firehouse is well-equipped for any marina emergency.

Mariner - NEW!

The Mariner is Eaton’s versatile and economical lighting solution! It is a lighted bollard with many characteristics.

Surge Protection Power Pedestal - NEW!

Surgetrap™ is designed to protect electrical and electronic loads from transients and surge disturbances on your AC power line, such as voltage surges, spikes, and lightning.

Marina Substation
The Marina Substation especially designed for use in a wet environment such a Marinas and RV parks.
Mega Yacht Unit
The Mega Yacht dual phase powerpoint unit is unique because it contains both single and three phase power in one unit. It also allows for various options such as telephone, water, digital metering and more.
Ground Fault Monitor
The Ground Fault Monitoring System is available to detect fault currents in the AC shore power system that is too low to trip a circuit breaker.
Panels
Eaton offers the distribution panels as a stand along or as apart of the substation.
Transformers
Eaton offers the transformer as a stand along or as apart of the substation.
 
RELATED INFORMATION
All Products
1 
2 
3 
Product Guides

Brochures

Application Tools

Related Links
National Marine Manufacturing Association