NEWPORT CAMP MATE

The Newport Camp Mate is packed with more features than any other unit its size inside a small non-conductive thermoplastic housing. It provides power in 20, 30, or 50 amp receptacles. The power outlet is bolted to an optional stainless steel pedestal that sits above the finished grade. Providing affordable hookups to single RVs, the Newport Camp Mate is an excellent power outlet.

The Newport Camp Mate was tested to the toughest standard, ANSI/UL 231 by Underwriters Laboratories. Other manufactured units on the market with polyethylene housing will actually melt and burn when tested to the U.L. standards.

Main Features include:

  • 30/50/20 amp receptacles available
  • Downward indirect lighting
  • Loopfeed copper bus bars
  • Easy-mounting brackets for post, or metal pedesta
  • Phone & cable TV outlets available
  • housing with lifetime warranty
  • Door hinge not pop riveted
  • Thermoplastic housing completely non-conductive
  • Galvanized, stainless, or aluminum pedestals available
  • Hinged base and top allow for unit to be pre-wire, saving installation time over units that have separate bases
  • Water available with pedestals

There are several options available:

  • Up to 4-30A receptacles
  • Up to 4-50A receptacles
  • Any combination of 30A and 50A (up to 4 receptacles)
  • 1 or 2-100A receptacles
  • 1-100A and 2-50A, or 2-30A receptacles

Other options available: Call us and let us help you with your special power requirements.

 
ALL PRODUCTS
1 
2 
3 
RESIDENTIAL PRODUCTS
1 
2 
Product Guides

Brochures

Product Specifications