POWERHOUSE

The Powerhouse is our most powerful RV Park Hookups unit, with 250 amps available with a combination of 20, 30, and 50 amp receptacles. The unit also features connections for water, cable TV, and phone service. The top of the unit features a 13 watt fluorescent light providing 360 degree lighting to the surrounding area, useful in the night with no electrical lighting where your RV is located.

The Powerhouse was tested to the toughest standard, ANSI/UL 231 by Underwriters Laboratories. Other manufactured units on the market with polyethylene housing will actually melt and burn when tested to the U.L. standards. Main Features include:

  • Weatherproof Lockable doors that fully close with non pop rivted hinges
  • Photocell controlled 13 watt fluorescent light provides 360 degree lighting and backlit receptacles
  • Corrosion resistant fine stranded tin plated copper wire for flexibility
  • 1/4" thick tough thermoplastic housing, thicker than any other housing on the market
  • Rated 250 amps with copper bussing which allows for 20, 30, 50 amp receptacles
  • Electronically metered for direct or computer readouts
  • Easy replacement of breakers, receptacles, meters, and lights
  • Hinged base and top allow for unit to be pre-wire, saving installation time over units that have separate bases
  • Dual water hook-ups and TV/phone connections

There are several options available:

  • Up to 4-30A receptacles
  • Up to 4-50A receptacles
  • Any combination of 30A and 50A (up to 4 receptacles)
  • 1 or 2-100A receptacles
  • 1-100A and 2-50A, or 2-30A receptacles

Other options available: Call us and let us help you with your special power requirements.

 
ALL PRODUCTS
1 
2 
3 
RESIDENTIAL PRODUCTS
1 
2 
Product Guides

Brochures

Product Specifications